10-ARP.jpg
21-ARP/21-ARP□K Series Copper,Fluorine And Silicon-free + Low Particle Generation Direct Operated Precision Regulator
Option configuration
Copper,Fluorine And Silicon-free + Low Particle Generation
1
Body Size
2
With Backflow Function
3
Thread Type
4
Port Size
5
Option a
6
Pressure Gauge
7
Option b
8
Delivery Pressure
9
Flow Direction
10
Knob
11
Pressure Unit
12
-- UnSelected -- Selected -- Selection invalid