10-AR20-AR60.jpg
21-AR/21-AR□K Series Copper, Fluorine and Silicon-Free + Low Particle Generation Modular Type Regulator
Option configuration
Copper, Fluorine, Silicon-Free+Low Particle Generation
1
Body Size
2
With Backflow Function
3
Thread Type
4
Port Size
5
Option
6
Delivery Pressure
7
Exhaust Mechanism
8
Flow Direction
9
Knob
10
Pressure Unit
11
-- UnSelected -- Selected -- Selection invalid