10-AF-D.jpg
21-AF-D Series Copper,Fluorine And Silicon-free + Low Particle Generation Air Filter
Option configuration
Copper, Fluorine, Silicon-Free+Low Particle Generation
1
Body Size
2
Pipe Thread Type
3
Bore Size
4
Option
5
Bowl
6
Drain Exhaust
7
Flow Direction
8
Unit Representation
9
-- UnSelected -- Selected -- Selection invalid