IR1000·2000·3000 Series Precision Regulator Copper,Fluorine-free Equipment
Option configuration
Reset
Details
Copper,Fluorine-free Equipment
-- Please select --
20(Copper,Fluorine-free Equipment)
1
Precision Regulators
-- Please select --
IR(Precision Regulator)
2
Body Size
-- Please select --
1(IR1000)
2(IR2000)
3(IR3000)
3
Type Of Setting
-- Please select --
0(Basic Type (Handle))
1(Air Operated Type)
4
Regulating Pressure Range
-- Please select --
0(Body Size 1:0.005 To 0.2 MPa;Body Size 2:0.005 To 0.2 MPa;Body Size 3:0.01 To 0.2 MPa)
1(0.01 To 0.4 MPa)
2(0.01 To 0.8 MPa)
5
Thread Type
-- Please select --
-(Rc)
F(G)
N(NPT)
6
Port Size
-- Please select --
01(1/8)
02(1/4)
03(3/8)
04(1/2)
7
Accessory
-- Please select --
-(None)
B(With Bracket)
BG(With Bracket , With Pressure Gauge)
G(With Pressure Gauge)
8
Suffix 1
-- Please select --
-(-)
T(For High Temp. Enviroments(–5 To 100℃)(Max. 80˚C With Pressure Gauge.))
L(For Low Temperature Environments(-30 to 60℃))
9
Suffix 2
-- Please select --
-(-)
R(Bracket,Name Plate,Mounting On The Opposite Side)
10
Made To Order
-- Please select --
-(Standard)
X1(Non-grease Specifications)
X170(Compatible With Modular Connection Brackets (Refer To Page 718))
X465A(With Digital Pressure Switch:NPN Open Collector 1 Output)
X465B(With Digital Pressure Switch:PNP Open Collector 1 Output)
X465C(With Digital Pressure Switch:NPN Open Collector 1 Output + Analog Voltage Output)
X465D(With Digital Pressure Switch:NPN Open Collector 1 Output + Analog Current Output)
11
-- UnSelected
-- Selected
-- Selection invalid