20-AMG Series Copper-free,Fluorine-free Water Separator AMG650,850
Option configuration
Reset
Details
Body Size
-- Please select --
650(650L/min)
850(850)
1
Thread Type
-- Please select --
-(Rc)
F(G)
N(NPT)
2
Port Size
-- Please select --
10(1)
14(1 1/2)
20(2)
3
Accessory
-- Please select --
-(None)
B(Bracket)
4
Auto Drain
-- Please select --
-(Drain Cock)
D(N.O. Auto Drain)
5
Option
-- Please select --
-(-)
R(IN-OUT Reversal Direction(Flow Direction:Right To Left))
6
-- UnSelected
-- Selected
-- Selection invalid