20-AM Series Copper-free,Fluorine-free Mist Separator AM150C To 550C
Option configuration
Reset
Details
Body Size
-- Please select --
150C(2.2kW)
250C(3.7kW)
350C(7.5kW)
450C(11kW)
550C(22kW)
1
Thread Type
-- Please select --
-(Rc)
F(G)
N(NPT)
2
Port Size
-- Please select --
01(1/8)
02(1/4)
03(3/8)
04(1/2)
06(3/4)
10(1)
3
Accessory
-- Please select --
-(None)
B(Bracket)
4
Auto Drain
-- Please select --
C(N.C. Auto Drain)
D(N.O. Auto Drain)
5
Option a
-- Please select --
-(-)
R(IN-OUT Reversal Direction(Flow Direction:Right To Left))
6
Option b
-- Please select --
-(-)
T(With Element Service Indicator)
7
-- UnSelected
-- Selected
-- Selection invalid