20-AFF Series Copper-free,Fluorine-free Main Line Filter AFF37B,75B
Option configuration
Reset
Details
Body Size
-- Please select --
37B(37kW)
75B(75kW)
1
Thread Type
-- Please select --
-(Rc)
F(G)
N(NPT)
2
Port Size
-- Please select --
10(1)
14(1 1/2)
20(2)
3
Accessory
-- Please select --
-(None)
B(Bracket)
4
Auto Drain
-- Please select --
-(Drain Cock (Without Auto Drain))
D(N.O. Auto Drain)
5
Option a
-- Please select --
-(-)
R(IN-OUT Reversal Direction(Flow Direction:Right To Left))
6
Option b
-- Please select --
-(-)
T(With Element Service Indicator)
7
-- UnSelected
-- Selected
-- Selection invalid