11-LEFS-JXC.jpg
11-LEFS Series Clean Series Electric Actuator/Slider Type Ball Screw Drive Step Motor (Servo/24 VDC) Applicable To The JXC□ Series
Option configuration
Clean Series
1
Accuracy
2
Size
3
Motor Type
4
Lead
5
Stroke Range 
6
Motor Option
7
Vacuum Port
8
Positioning Pin Hole
9
Actuator Cable Type/Length
10
Communication Protocol
11
Number Of Axes/Special Specification
12
Mounting
13
Communication Plug Connector I/O Cable
14
-- UnSelected -- Selected -- Selection invalid