11-LEFS Series Clean Room Specification Electric Actuator/Slider Type Ball Screw Drive AC Servo Motor
Option configuration
Reset
Details
Clean Series
-- Please select --
11(Vacuum Suction Type)
1
Accuracy
-- Please select --
-(Basic)
H(High Precision Type)
2
Size
-- Please select --
25(25)
32(32)
40(40)
3
Motor Type
-- Please select --
S2(AC Servo Motor(Incremental Encoder), Output 100W, Actuator Size 25 mm)
S3(AC servo motor(Incremental encoder), Output 200W, Actuator size 32 mm)
S4(AC Servo Motor(Incremental Encoder), Output 400W, Actuator Size 40 mm)
S6(AC Servo Motor(Absolute Encoder), Output 100W, Actuator Size 25 mm)
S7(AC Servo Motor(Absolute Encoder), Output 200W, Actuator Size 32 mm)
S8(AC Servo Motor(Absolute Encoder), Output 400W, Actuator Size 40 mm)
4
Lead
-- Please select --
A(Size25: 12 mm, Size32: 16 mm, Size40: 20 mm)
B(Size25: 6 mm, Size32: 8 mm, Size40: 10 mm)
5
Stroke
-- Please select --
50(Stroke 50 mm)
100(Stroke 100 mm)
150(Stroke 150 mm)
200(Stroke 200 mm)
250(Stroke 250 mm)
300(Stroke 300 mm)
350(Stroke 350 mm)
400(Stroke 400 mm)
450(Stroke 450 mm)
500(Stroke 500 mm)
550(Stroke 550 mm)
600(Stroke 600 mm)
650(Stroke 650 mm)
700(Stroke 700 mm)
750(Stroke 750 mm)
800(Stroke 800 mm)
850(Stroke 850 mm)
900(Stroke 900 mm)
950(Stroke 950 mm)
1000(Stroke 1000 mm)
Range
6
Motor Option
-- Please select --
-(Without Lock)
B(With Lock)
7
Vacuum Port
-- Please select --
-(Left)
R(Right)
D(Both Left And Right)
8
Positioning Pin Hole
-- Please select --
-(Housing B Bottom)
K(Body Bottom 2 Locations)
9
Cable Type
-- Please select --
-(Without Cable)
R(Robotic Cable (Flexible Cable))
S(Standard Cable)
10
Cable Length
-- Please select --
-(Without Cable)
2(2 m)
5(5 m)
A(10 m)
11
Driver Type
-- Please select --
-(Without Driver)
S1(LECSS1, Power Supply Voltage 100V To 120V(Manufacture discontinued))
S2(LECSS2-T, Power Supply Voltage 200V To 240V)
A1(LECSA1, Power Supply Voltage 100V To 120V)
A2(LECSA2, Power Supply Voltage 200V To 230V)
B1(LECSB1, Power Supply Voltage 100V To 120V(Manufacture discontinued))
B2(LECSB2-T, Power Supply Voltage 200V To 240V)
C1(LECSC1, Power Supply Voltage 100V To 120V(Manufacture discontinued))
C2(LECSC2-T, Power Supply Voltage 200V To 230V)
12
I/O Cable Length
-- Please select --
-(Without Cable)
1(1.5 m)
H(Without Cable (Connector Only))
13
-- UnSelected
-- Selected
-- Selection invalid