Option configuration
Reset
Clean Series
-- Please select --
10(Clean Series)
1
Rated Pressure Range
-- Please select --
ZSE20C(0 To –101 kPa)
ZSE20CF(–100 To 100 kPa)
2
Output Specifications
-- Please select --
R(NPN Open Collector 2 Outputs + Analog Voltage Output)
S(NPN Open Collector 2 Outputs + Analog Current Output)
T(PNP Open Collector 2 Outputs + Analog Voltage Output)
V(PNP Open Collector 2 Outputs + Analog Current Output)
X(NPN Open Collector 2 Outputs + Copy Function)
Y(PNP Open Collector 2 Outputs + Copy Function)
3
Unit Specifications
-- Please select --
-(Units Selection Function)
P(Units Selection Function (Initial Value psi))
M(SI Units Only)
4
Piping Specification
-- Please select --
02(R1/4(M5 Female Threaded))
A2(URJ1/4(Face Seal Fitting))
B2(TSJ1/4(Compression Fitting))
C01(Rc1/8)
F02(G1/4(M5 Female Threaded))
N02(NPT1/4(M5 Female Threaded))
5
Piping Direction
-- Please select --
-(Rear Ported)
L(Bottom Ported)
6
Option 1
-- Please select --
-(Without Lead Wire)
W(Lead Wire With Connector, 5-core(2 m Lead Wire, With Waterproof Cover))
7
Option 2
-- Please select --
-(None)
A1(Bracket A(Piping Direction:Rear Ported))
A3(Bracket C(Piping Direction:Bottom Ported))
B(Panel Mount Adapter(Piping Direction:Rear Ported))
D(Panel Mount Adapter+Front Protection Cover(Piping Direction:Rear Ported))
E(Panel Mount Adapter(Piping Direction:Bottom Ported))
F(Panel Mount Adapter + Front Protection Cover(Piping Direction:Bottom Ported))
8
Option 3
-- Please select --
-(Operation Manual:○;Calibration Certificate:-)
T(Operation Manual:-;Calibration Certificate:○)
Y(Operation Manual:-;Calibration Certificate:-)
K(Operation Manual:○;Calibration Certificate:○)
9