Option configuration
Reset
Clean Series
-- Please select --
10(Clean Series)
1
Rated Pressure Range
-- Please select --
ZSE20A(0 To –101 kPa)
ZSE20AF(–100 To 100 kPa)
2
Output Specifications
-- Please select --
R(NPN Open Collector 2 Outputs + Analog Voltage Output)
S(NPN Open Collector 2 Outputs + Analog Current Output)
T(PNP Open Collector 2 Outputs + Analog Voltage Output)
V(PNP Open Collector 2 Outputs + Analog Current Output)
X(NPN Open Collector 2 Outputs + Copy Function)
Y(PNP Open Collector 2 Outputs + Copy Function)
3
Unit Specifications
-- Please select --
-(Units Selection Function)
P(Units Selection Function (Initial Value psi))
M(SI Units Only)
4
Piping Specification
-- Please select --
01(R1/8 Piping Adapter)
C4H(One-touch Fitting Φ4 mm Straight Type)
C4L(One-touch Fitting Φ4 mm Elbow Type)
C6H(One-touch Fitting Φ6 mm Straight Type)
C6L(One-touch Fitting Φ6 mm Elbow Type)
M5(M5 Female Thread)
N01(NPT1/8 Piping Adapter)
N7H(One-touch Fitting Φ1/4 Inch Straight Type)
N7L(One-touch Fitting Φ1/4 Inch Elbow Type)
5
Option 1
-- Please select --
-(Without Lead Wire)
J(Lead Wire With Connector(5-core,2 m Lead Wire))
6
Option 2
-- Please select --
-(None)
A1(Bracket A(Vertical Mounting))
A2(Bracket B(Horizontal Mounting))
B(Panel Mount Adapter)
D(Panel Mount Adapter+Front Protection Cover)
7
Option 3
-- Please select --
-(Operation Manual:○;Calibration Certificate:-)
T(Operation Manual:-;Calibration Certificate:○)
Y(Operation Manual:-;Calibration Certificate:-)
K(Operation Manual:○;Calibration Certificate:○)
8