10-ZSE20(F) Series Clean Series 3-screen Display High-precision Digital Pressure Switch For Vacuum/Compound Pressure
Option configuration
Reset
Details
Clean Series
-- Please select --
10(Clean Series)
1
Rated Pressure Range
-- Please select --
ZSE20(0 To –101 kPa)
ZSE20F(–100 To 100 kPa)
2
Output Specifications
-- Please select --
N(NPN Open Collector 1 Output)
P(PNP Open Collector 1 Output)
3
Unit Specifications
-- Please select --
-(Units Selection Function)
P(Units Selection Function (Initial Value psi))
M(SI Units Only)
4
Piping Specification
-- Please select --
01(R1/8 Piping Adapter)
C4H(One-touch Fitting Φ4 mm Straight Type)
C4L(One-touch Fitting Φ4 mm Elbow Type)
C6H(One-touch Fitting Φ6 mm Straight Type)
C6L(One-touch Fitting Φ6 mm Elbow Type)
M5(M5 Female Thread)
N01(NPT1/8 Piping Adapter)
N7H(One-touch Fitting Φ1/4 Inch Straight Type)
N7L(One-touch Fitting Φ1/4 Inch Elbow Type)
5
Option 1
-- Please select --
-(Without Lead Wire)
L(Lead Wire With Connector(3-core,2 m Lead Wire))
6
Option 2
-- Please select --
-(None)
A1(Bracket A(Vertical Mounting))
A2(Bracket B(Horizontal Mounting))
B(Panel Mount Adapter)
D(Panel Mount Adapter+Front Protection Cover)
7
Option 3
-- Please select --
-(Operation Manual:○;Calibration Certificate:-)
T(Operation Manual:-;Calibration Certificate:○)
Y(Operation Manual:-;Calibration Certificate:-)
K(Operation Manual:○;Calibration Certificate:○)
8
-- UnSelected
-- Selected
-- Selection invalid