Option configuration
Reset
Clean Series
-- Please select --
10(Clean Series)
1
Series
-- Please select --
2(VQ2000)
2
Manifold
-- Please select --
1(Plug-in Unit)
3
Stations
-- Please select --
01(1 Station)
02(2 Stations)
03(3 Stations)
04(4 Stations)
05(5 Stations)
06(6 Stations)
07(7 Stations)
08(8 Stations)
09(9 Stations)
10(10 Stations)
11(11 Stations)
12(12 Stations)
13(13 Stations)
14(14 Stations)
15(15 Stations)
16(16 Stations)
4
Cylinder Port Size
-- Please select --
B4(Bottom Ported Elbow With Φ4 One-touch Fitting)
B6(Bottom Ported Elbow With Φ6 One-touch Fitting)
B8(Bottom Ported Elbow With Φ8 One-touch Fitting)
BN3(Bottom Ported Elbow With Φ5/32" One-touch Fitting)
BN7(Bottom Ported Elbow With Φ1/4" One-touch Fitting)
BN9(Bottom Ported Elbow With Φ5/16" One-touch Fitting)
C4(With Φ4 One-touch Fitting)
C6(With Φ6 One-touch Fitting)
C8(With Φ8 One-touch Fitting)
CM(Mixed Sizes And With Port Plug)
L4(Top Poted Elbow With Φ4 One-touch Fitting)
L6(Top Poted Elbow With Φ6 One-touch Fitting)
L8(Top Poted Elbow With Φ8 One-touch Fitting)
LM(Elbow Port,Mixed Sizes)
LN3(Top Ported Elbow With Φ5/32" One-touch Fitting)
LN7(Top Ported Elbow With Φ1/4" One-touch Fitting)
LN9(Top Ported Elbow With Φ5/16" One-touch Fitting)
LNM(Elbow Port,Mixed Sizes(Including Upward,Downward Piping And Mixed))
MM(Mixed Size For Different Types Of Piping Option Installed)
N3(With Φ5/32" One-touch Fittings)
N7(With Φ1/4" One-touch Fittings)
N9(With Φ5/16" One-touch Fittings)
NM(With Mixed Sizes And With Port Plug)
5
SI Unit Mounting Position
-- Please select --
D(D Side Mounting)
6
Model
-- Please select --
0W(Without SI Unit)
NWN(Profibus DP)
QW(DeviceNet)
7
Number Of Input Blocks
-- Please select --
-(Without SI Unit)
0(Without Input Block)
1(With 1 pc. Input Block)
2(With 2 pcs. Input Blocks)
3(With 3 pcs. Input Blocks)
4(With 4 pcs. Input Blocks)
8
Input Block Type
-- Please select --
-(PNP Sensor Input (+COM.) Or Without SI Unit/Input Block)
N(NPN Sensor Input (-COM.))
9
Back Pressure Check Valve
-- Please select --
-(Without Back Pressure Check Valve)
B(With Back Pressure Check Valve)
10
Special Wiring Specifications
-- Please select --
-(Double Wiring)
K(Special Wiring Specifications(Except Double Wiring))
11
Name Plate
-- Please select --
-(Without Name Plate)
N(With Name Plate)
12
External Pilot
-- Please select --
-(Internal Pilot)
R(External Pilot)
13
Enclosure
-- Please select --
W(IP65 (Dust-tight,Water-jet-proof))
14
CE Marking
-- Please select --
-(-)
Q(CE-compliant)
15