10-VQ2000 Series Clean Series 5 Port Solenoid Valve Base Mounted Manifold M Kit (Circular Connector)
Option configuration
Reset
Details
Clean Series
-- Please select --
10(Clean Series)
1
Series
-- Please select --
2(VQ2000)
2
Manifold
-- Please select --
1(Plug-in Unit)
3
No. Of Stations
-- Please select --
02(2 Stations)
03(3 Stations)
04(4 Stations)
05(5 Stations)
06(6 Stations)
07(7 Stations)
08(8 Stations)
09(9 Stations)
10(10 Stations)
11(11 Stations)
12(12 Stations)
13(13 Stations)
14(14 Stations)
15(15 Stations)
16(16 Stations)
17(17 Stations)
18(18 Stations)
19(19 Stations)
20(20 Stations)
21(21 Stations)
22(22 Stations)
23(23 Stations)
24(24 Stations)
4
Cylinder Port Size
-- Please select --
B4(Bottom Ported Elbow With Φ4 One-touch Fitting)
B6(Bottom Ported Elbow With Φ6 One-touch Fitting)
B8(Bottom Ported Elbow With Φ8 One-touch Fitting)
BN3(Bottom Ported Elbow With Φ5/32" One-touch Fitting)
BN7(Bottom Ported Elbow With Φ1/4" One-touch Fitting)
BN9(Bottom Ported Elbow With Φ5/16" One-touch Fitting)
C4(With Φ4 One-touch Fitting)
C6(With Φ6 One-touch Fitting)
C8(With Φ8 One-touch Fitting)
CM(Mixed Sizes And With Port Plug)
L4(Top Poted Elbow With Φ4 One-touch Fitting)
L6(Top Poted Elbow With Φ6 One-touch Fitting)
L8(Top Poted Elbow With Φ8 One-touch Fitting)
LM(Elbow Port,Mixed Sizes)
LN3(Top Ported Elbow With Φ5/32" One-touch Fitting)
LN7(Top Ported Elbow With Φ1/4" One-touch Fitting)
LN9(Top Ported Elbow With Φ5/16" One-touch Fitting)
LNM(Elbow Port,Mixed Sizes(Including Upward,Downward Piping And Mixed))
MM(Mixed Size For Different Types Of Piping Option Installed)
N3(With Φ5/32" One-touch Fittings)
N7(With Φ1/4" One-touch Fittings)
N9(With Φ5/16" One-touch Fittings)
NM(With Mixed Sizes And With Port Plug)
5
Cable Length
-- Please select --
0(Without Cable)
1(Cable Length 1.5m)
2(Cable Length 3m)
3(Cable Length 5m)
6
Back Pressure Check Valve
-- Please select --
-(Without Back Pressure Check Valve)
B(With Back Pressure Check Valve)
7
DIN Rail
-- Please select --
-(None)
D(DIN Rail)
D0(Without DIN Rail(With Bracket))
D02(2 Stations DIN Rail Length Specified)
D03(3 Stations DIN Rail Length Specified)
D04(4 Stations DIN Rail Length Specified)
D05(5 Stations DIN Rail Length Specified)
D06(6 Stations DIN Rail Length Specified)
D07(7 Stations DIN Rail Length Specified)
D08(8 Stations DIN Rail Length Specified)
D09(9 Stations DIN Rail Length Specified)
D10(10 Stations DIN Rail Length Specified)
D11(11 Stations DIN Rail Length Specified)
D12(12 Stations DIN Rail Length Specified)
D13(13 Stations DIN Rail Length Specified)
D14(14 Stations DIN Rail Length Specified)
D15(15 Stations DIN Rail Length Specified)
D16(16 Stations DIN Rail Length Specified)
D17(17 Stations DIN Rail Length Specified)
D18(18 Stations DIN Rail Length Specified)
D19(19 Stations DIN Rail Length Specified)
D20(20 Stations DIN Rail Length Specified)
D21(21 Stations DIN Rail Length Specified)
D22(22 Stations DIN Rail Length Specified)
D23(23 Stations DIN Rail Length Specified)
D24(24 Stations DIN Rail Length Specified)
8
Special Wiring Specifications
-- Please select --
-(Double Wiring)
K(Special Wiring Specifications(Except Double Wiring))
9
Name Plate
-- Please select --
-(Without Name Plate)
N(With Name Plate)
10
External Pilot
-- Please select --
-(Internal Pilot)
R(External Pilot)
11
Enclosure
-- Please select --
-(-)
W(Dust-tight,Water-jet-proof (IP65))
12
CE Marking
-- Please select --
-(-)
Q(CE-compliant)
13
-- UnSelected
-- Selected
-- Selection invalid