10-VQ1000/2000 Series Clean Series 5 Port Solenoid Valve Plug-in Unit Base Mounted Manifold L Lead Wire For Manifold
Option configuration
Reset
Details
Clean Series
-- Please select --
10(Clean Series)
1
Series
-- Please select --
1(VQ1000)
2(VQ2000)
2
Manifold
-- Please select --
1(Plug-in Unit)
3
Stations
-- Please select --
01(1 Station)
02(2 Stations)
03(3 Stations)
04(4 Stations)
05(5 Stations)
06(6 Stations)
07(7 Stations)
08(8 Stations)
4
Cylinder Port
-- Please select --
B3(Bottom Ported Elbow With Φ3.2 One-touch Fitting)
B4(Bottom Ported Elbow With Φ4 One-touch Fitting)
B5(Bottom Ported Elbow M5 Thread)
B5T(Bottom Ported Elbow UNF10-32 Thread)
B6(Bottom Ported Elbow With Φ6 One-touch Fitting)
B8(Bottom Ported Elbow With Φ8 One-touch Fitting)
BN1(Bottom Ported Elbow With Φ1/8" One-touch Fitting)
BN3(Bottom Ported Elbow With Φ5/32" One-touch Fitting)
BN7(Bottom Ported Elbow With Φ1/4" One-touch Fitting)
BN9(Bottom Ported Elbow With Φ5/16" One-touch Fitting)
C3(With Φ3.2 One-touch Fitting)
C4(With Φ4 One-touch Fitting)
C6(With Φ6 One-touch Fitting)
C8(With Φ8 One-touch Fitting)
CM(Mixed Sizes And With Port Plug)
L3(Top Poted Elbow With Φ3.2 One-touch Fitting)
L4(Top Poted Elbow With Φ4 One-touch Fitting)
L5(Top Ported Elbow M5 Thread)
L5T(Top Ported Elbow UNF10-32 Thread)
L6(Top Poted Elbow With Φ6 One-touch Fitting)
L8(Top Poted Elbow With Φ8 One-touch Fitting)
LM(Elbow Port Mixed Sizes Including Upward Downward Piping And Mixed)
LN1(Top Ported Elbow With Φ1/8" One-touch Fitting)
LN3(Top Ported Elbow With Φ5/32" One-touch Fitting)
LN7(Top Ported Elbow With Φ1/4" One-touch Fitting)
LN9(Top Ported Elbow With Φ5/16" One-touch Fitting)
LNM(Elbow Port,Mixed Sizes(Including Upward,Downward Piping And Mixed))
M5(M5 Thread)
M5T(UNF10-32 Thread)
MM(Mixed Size For Different Types Of Piping Option Installed)
N1(With Φ1/8" One-touch Fittings)
N3(With Φ5/32" One-touch Fittings)
N7(With Φ1/4" One-touch Fittings)
N9(With Φ5/16" One-touch Fittings)
NM(With Mixed Sizes And With Port Plug)
5
Cable Length
-- Please select --
0(Cable Length 0.6m)
1(Cable Length 1.5m)
2(Cable Length 3m)
6
Voltage
-- Please select --
-(None)
2(200/220 VAC Models)
7
Back Pressure Check Valve
-- Please select --
-(None)
B(With Back Pressure Check Valve)
8
DIN Rail
-- Please select --
-(None)
D(DIN Rail Mounting)
D0(With DIN Rail Bracket(Without DIN Rail))
D02(2 Stations DIN Rail Length Specified)
D03(3 Stations DIN Rail Length Specified)
D04(4 Stations DIN Rail Length Specified)
D05(5 Stations DIN Rail Length Specified)
D06(6 Stations DIN Rail Length Specified)
D07(7 Stations DIN Rail Length Specified)
D08(8 Stations DIN Rail Length Specified)
9
Name Plate
-- Please select --
-(None)
N(With Name Plate)
10
External Pilot
-- Please select --
-(Internal Pilot)
R(External Pilot)
11
Enclosure
-- Please select --
-(None)
W(Enclosure:Dust-tight,Water-jet-proof(IP65))
12
CE-compliant
-- Please select --
-(-)
Q(CE-compliant)
13
-- UnSelected
-- Selected
-- Selection invalid