10-VQD1000 Series Clean Series 4 Port Direct Operated Poppet Solenoid Valve
Option configuration
Reset
Details
Clean Series
-- Please select --
10(Clean Series)
1
Type Of Actuation
-- Please select --
1(Single Type)
2
Body
-- Please select --
2(Body Ported (Single Unit))
3(Body Ported (Manifold))
5(Base Mounted)
3
Valve Option
-- Please select --
-(Standard(2 W))
U(For Large Flow(3.2 W))
V(Vacuum(2 W))
W(For Large Flow·Vacuum(3.2 W))
4
Rated Voltage
-- Please select --
5(24 VDC)
6(12 VDC)
5
Electrical Entry
-- Please select --
L(Plug Lead Type L Plug Connector,With Lead Wire With Light/Surge Voltage Suppressor)
LO(Plug Lead Type L Plug Connector,Without Connector With Light/Surge Voltage Suppressor)
M(Plug Lead Type M Plug Connector,With Lead Wire With Light/Surge Voltage Suppressor)
MO(Plug Lead Type M Plug Connector,Without Connector With Light/Surge Voltage Suppressor)
6
Bore Size
-- Please select --
M5(M5X0.8)
7
CE Marking
-- Please select --
-(None)
Q(CE-compliant)
8
-- UnSelected
-- Selected
-- Selection invalid