10-VQ1000/2000 Series Clean Series 5 Port Solenoid Valve Base Mounted Plug-in Unit Single Valve
Option configuration
Reset
Details
Clean Series
-- Please select --
10(Clean Series)
1
Series
-- Please select --
1(VQ1000)
2(VQ2000)
2
Actuation Type
-- Please select --
1(2 Position Single)
2(2 Position Double)
3(3 Position Closed Center)
4(3 Position Exhaust Center)
5(3 Position Pressure Center)
3
Seal
-- Please select --
0(Metal Seal)
1(Rubber Seal)
4
Function
-- Please select --
-(Standard)
NR(Negative Common+External Pilot)
R(External Pilot)
B(High Speed Response Type)
BN(High Speed Response Type+Negative Common)
BNR(High Speed Response Type+Negative Common+External Pilot)
BR(High Speed Response Type+External Pilot)
K(High-pressure Type (1.0 Mpa))
KN(High Pressure Type 1.0MPa+Negative Common)
KNR(High Pressure Type 1.0MPa+Negative Common+External Pilot)
KR(High Pressure Type 1.0MPa+External Pilot)
N(Negative Common)
5
Coil Voltage
-- Please select --
1(100 VAC (50/60 Hz))
2(200 VAC (50/60 Hz))
3(110 VAC (50/60 Hz))
4(220 VAC (50/60 Hz))
5(24 VDC)
6(12 VDC)
6
Light/Surge Voltage Suppressor
-- Please select --
-(Yes)
E(None)
7
Manual Override
-- Please select --
-(Non-locking Push Type (Tool Required))
B(Locking Type (Tool Required))
C(Locking Type (Manual))
D(Slide Locking Type (Manual Type))
8
Enclosure
-- Please select --
-(-)
W(Dust-tight/Water-jet-proof Type(IP65))
9
Port Size
-- Please select --
-(Without Sub-plate Single Unit)
02(1/4)
10
Thread Type
-- Please select --
-(Rc/Without Sub-plate Single Unit)
T(NPTF)
F(G)
N(NPT)
11
CE-compliant
-- Please select --
-(-)
Q(CE-compliant)
12
-- UnSelected
-- Selected
-- Selection invalid