Clean Series How To Order Pilot Valve Assembly Type For 10-SY5000·7000·9000·500 Series
Option configuration
Reset
Details
Rated Voltage
-- Please select --
1(100 VAC)
2(200 VAC)
3(110 VAC[115 VAC])
4(220 VAC[230 VAC])
5(24 VDC)
6(12 VDC)
1
Electrical Entry
-- Please select --
Y(DIN Terminal With Connector)
YO(DIN Terminal Without Connector)
2
Light/Surge Voltage Suppressor
-- Please select --
-(Without Light/Surge Voltage Suppressor)
S(With Surge Voltage Suppressor)
Z(With Light/Surge Voltage Suppressor)
3
-- UnSelected
-- Selected
-- Selection invalid