Clean Series Pilot Valve Assembly DIN Terminal Type For 10-SY3000·5000·7000·9000 Series
Option configuration
Reset
Details
Rated Voltage
-- Please select --
1(100 VAC 50/60Hz)
2(200 VAC 50/60Hz)
3(110VAC 50/60Hz[115VAC 50/60Hz])
4(220VAC 50/60Hz[230VAC 50/60Hz])
5(24 VDC)
6(12 VDC)
1
Electrical Entry
-- Please select --
D(Type D,DIN Terminal With Connector)
DO(Type D,DIN Terminal Without Connector)
2
Light/Surge Voltage Suppressor
-- Please select --
-(Without Light/Surge Voltage Suppressor)
S(With Surge Voltage Suppressor)
Z(With Light/Surge Voltage Suppressor)
3
-- UnSelected
-- Selected
-- Selection invalid