Clean Series Pilot Valve Assembly For 10-VQ1000 Series
Option configuration
Reset
Details
Clean Series
-- Please select --
10(Clean Series)
1
Function
-- Please select --
-(Standard)
B(High Speed Response Type)
K(High-pressure Type (1.0 Mpa))
2
Coil Voltage
-- Please select --
1(100 VAC (50/60 Hz))
2(200 VAC (50/60 Hz))
3(110 VAC (50/60 Hz))
4(220 VAC (50/60 Hz))
5(24 VDC)
6(12 VDC)
3
Enclosure
-- Please select --
A(Dust-tight,Water-jet-proof (IP65))
B(Dust-protected)
4
-- UnSelected
-- Selected
-- Selection invalid