10-V100 Series Clean Series Rubber Seal 3 Port Direct Operated Solenoid Valve Standard Type Base Mounted
Option configuration
Reset
Details
Clean Series
-- Please select --
10(Clean Series)
1
Type Of Actuation
-- Please select --
1(Normally Closed)
2(Normally Open)
2
Coil Spec.
-- Please select --
-(0.35W)
T(0.1W(With Power Saving Circuit))
3
Rated Voltage
-- Please select --
1(100 VAC)
2(200 VAC)
3(110 VAC[115 VAC])
4(220 VAC[230 VAC])
5(24 VDC)
6(12 VDC)
A(12 VAC)
B(24 VAC)
R(3 VDC)
S(5 VDC)
V(6 VDC)
4
Electrical Entry
-- Please select --
G(Grommet Lead Wire Length 300 mm)
H(Grommet Lead Wire Length 600 mm)
L(L Plug Connector With Lead Wire Length 300 mm)
LN(L Plug Connector Without Lead Wire)
LO(L Plug Connector Without Connector)
M(M Plug Connector With Lead Wire Length 300 mm)
MN(M Plug Connector Without Lead Wire)
MO(M Plug Connector Without Connector)
5
Light/Surge Voltage Suppressor
-- Please select --
-(Without Light/Surge Voltage Suppressor)
R(With Surge Voltage Suppressor(Non-polar Type))
S(With Surge Voltage Suppressor)
U(With Light/Surge Voltage Suppressor(Non-polar Type))
Z(With Light/Surge Voltage Suppressor)
6
Manual Override
-- Please select --
-(Push-turn Locking Type)
B(Locking Slotted Type)
7
Port Size
-- Please select --
-(Without Sub-plate)
M5(With Sub-plate)
8
-- UnSelected
-- Selected
-- Selection invalid