10-TFU Series Clean Series Tubing Polyurethane Flat Tubing
Option configuration
Reset
Details
Tubing Size
-- Please select --
0425(Tubing O.D 4 mm X Tubing I.D 2.5 mm)
0604(Tubing O.D 6 mm X Tubing I.D 4 mm)
0805(Tubing O.D 8 mm X Tubing I.D 5 mm)
1
Color
-- Please select --
B(Black)
2
Number Of Cores
-- Please select --
2(2 Cores)
3(3 Cores)
3
-- UnSelected
-- Selected
-- Selection invalid