10-SZ3000 Series Clean Series 5 Port Solenoid Valve For Plug-in (Common For Both With And Without Power Supply Terminals) Valve
Option configuration
Reset
Details
Clean Series
-- Please select --
10(Clean Series)
1
Type Of Actuation
-- Please select --
1(2 Position Single Solenoid)
2(2 Position Double Solenoid)
3(3 Position Closed Center)
4(3 Position Exhaust Center)
5(3 Position Pressure Center)
A(4 Position Dual 3 Port Valve:N.C./N.C.)
B(4 Position Dual 3 Port Valve:N.O./N.O.)
C(4 Position Dual 3 Port Valve:N.C./N.O.)
2
Pilot Type
-- Please select --
-(Internal Pilot)
R(External Pilot)
3
Back Pressure Check Valve
-- Please select --
-(None)
K(Built-in)
4
Rated Voltage
-- Please select --
5(24 VDC)
6(12 VDC)
5
Common Specifications
-- Please select --
-(Positive Common)
N(Negative Common)
6
Switch
-- Please select --
-(Without Switch)
J(With Switch)
7
Manual Override
-- Please select --
-(Non-locking Push Type)
D(Push-turn Locking Slotted Type)
8
A,B Port Size
-- Please select --
B4(Φ4 Elbow Fitting Assembly(Downward))
B6(Φ6 Elbow Fitting Assembly(Downward))
C4(Φ4 One-touch Fitting)
C6(Φ6 One-touch Fitting)
L4(Φ4 Elbow Fitting Assembly(Upward))
L6(Φ6 Elbow Fitting Assembly(Upward))
M5(M5X0.8)
N3(Φ5/32" One-touch Fitting)
N7(Φ1/4" One-touch Fitting)
9
Made To Order
-- Please select --
-(Standard)
X90(Main Valve Fluororubber Specifications)
10
CE-compliant
-- Please select --
-(-)
Q(CE-compliant)
11
-- UnSelected
-- Selected
-- Selection invalid