10-SYJ7-4M.jpg
10-SYJ700 Series Clean Series 3 Port Pilot Solenoid Valve Rubber Seal Base Mounted Single Valve
Option configuration
Clean Series
1
Series
2
Actuation Type
3
Porting Specifications
4
Body Option
5
Coil Type
6
Rated Voltage
7
Electrical Entry
8
Light/Surge Voltage Suppressor
9
Manual Override
10
Port Size
11
Thread Type
12
CE-compliant
13
-- UnSelected -- Selected -- Selection invalid