10-SYJ300·500·700 Series Clean Series 3 Port Pilot Solenoid Valve Rubber Seal Base Mounted Single Valve M8 Connector Conforming To IEC60947-5-2
Option configuration
Reset
Details
Clean Series
-- Please select --
10(Clean Series)
1
Series
-- Please select --
3(10-SYJ300)
5(10-SYJ500)
7(10-SYJ700)
2
Actuation Type
-- Please select --
1(Normally Closed)
2(Normally Open)
3
Porting Specifications
-- Please select --
4(Base Mounted)
4
Body Option
-- Please select --
M(Main/Pilot Valve Common Exhaust Type)
5
Rated Voltage
-- Please select --
5(24 VDC)
6(12 VDC)
R(3 VDC)
S(5 VDC)
V(6 VDC)
6
Electrical Entry
-- Please select --
WA1(With Connector Cable Cable Length 300 mm)
WA2(With Connector Cable Cable Length 500 mm)
WA3(With Connector Cable Cable Length 1000 mm)
WA4(With Connector Cable Cable Length 2000 mm)
WA7(With Connector Cable Cable Length 5000 mm)
WAO(Without Connector Cable)
7
Light/Surge Voltage Suppressor
-- Please select --
-(Without Light/Surge Voltage Suppressor)
R(With Surge Voltage Suppressor(Non-polar Type))
S(With Surge Voltage Suppressor)
U(With Light/Surge Voltage Suppressor(Non-polar Type))
Z(With Light/Surge Voltage Suppressor)
8
Manual Override
-- Please select --
-(None-locking Push Type)
D(Push-turn Locking Slotted Type)
E(Push-turn Locking Lever Type)
9
Port Size
-- Please select --
-(Without Sub-plate)
01(1/8 Port With Sub-plate)
02(1/4 Port With Sub-plate)
M5(M5 Port With Sub-plate)
10
Thread Type
-- Please select --
-(M Thread,Rc Or Without Sub-plate)
T(NPTF)
F(G)
N(NPT)
11
CE-compliant
-- Please select --
-(-)
Q(CE-compliant)
12
-- UnSelected
-- Selected
-- Selection invalid