SYJ7-2.jpg
10-SYJ3000 Series Clean Series 5 Port Solenoid Valve Base Mounted(4 Port) M8 Connector Conforming To IEC60947-5-2 Standard Single Valve
Option configuration
Clean Series
1
Series
2
Actuation Type
3
Porting Specifications
4
Body Option
5
Rated Voltage
6
Electrical Entry
7
Light/Surge Voltage Suppressor
8
Manual Override
9
CE-compliant
10
-- UnSelected -- Selected -- Selection invalid