10-SY9000 Series Clean Series 5 Port Solenoid Valve Body Ported Manifold Stacking Type/Flat Ribbon Cable Valves
Option configuration
Reset
Details
Series
-- Please select --
9(10-SY9000)
1
Actuation Type
-- Please select --
1(2 Position Single)
2(2 Position Double)
3(3 Position Closed Center)
4(3 Position Exhaust Center)
5(3 Position Pressure Center)
2
Pilot Type
-- Please select --
-(Internal Pilot)
R(External Pilot)
3
Coil Type
-- Please select --
-(Standard)
T(With Power Saving Circuit(24 VDC,12 VDC Only))
4
Rated Voltage
-- Please select --
1(100 VAC)
3(110 VAC[115 VAC])
5(24 VDC)
6(12 VDC)
5
Light/Surge Voltage Suppressor
-- Please select --
U(With Light/Surge Voltage Suppressor(Non-polar Type))
Z(With Light/Surge Voltage Suppressor)
6
Manual Override
-- Please select --
-(Non-locking Push Type)
D(Push-turn Locking Slotted Type)
E(Push-turn Locking Lever Type)
7
A/B Port Size
-- Please select --
02(1/4 (Thread Piping))
03(3/8 (Thread Piping))
C10(Φ10 One-touch Fitting (Metric Size))
C12(Φ12 One-touch Fitting (Metric Size))
C8(Φ8 One-touch Fitting (Metric Size))
N11(Φ3/8" One-touch Fitting (Inch Size))
N9(Φ5/16" One-touch Fitting (Inch Size))
8
Thread Type
-- Please select --
-(Rc)
T(NPTF)
F(G)
N(NPT)
9
CE-compliant
-- Please select --
-(-)
Q(CE-compliant)
10
-- UnSelected
-- Selected
-- Selection invalid