10-SY5000·7000·9000·500 Series Clean Series 5 Port Valve Mixed Mounting Style 3 Port Valve
Option configuration
Reset
Details
Series
-- Please select --
5(10-SY500)
1
Type Of Actuation
-- Please select --
1(Normally Closed)
2(Normally Open)
2
Body Style
-- Please select --
3(Body Ported)
5(Base Mounted)
3
Pilot Type
-- Please select --
-(Internal Pilot)
R(External Pilot)
4
Rated Voltage
-- Please select --
1(100 VAC)
2(200 VAC)
3(110 VAC[115 VAC])
4(220 VAC[230 VAC])
5(24 VDC)
6(12 VDC)
5
Electrical Entry
-- Please select --
Y(With Connector)
YO(Without Connector)
6
Light/Surge Voltage Suppressor
-- Please select --
-(Without Light/Surge Voltage Suppressor)
S(With Surge Voltage Suppressor)
Z(With Light/Surge Voltage Suppressor)
7
Manual Override
-- Please select --
-(Non-locking Push Type)
D(Push-turn Locking Slotted Type)
E(Push-turn Locking Lever Type)
8
A Port Size
-- Please select --
-(Base Mounted)
01(1/8)
C4(One-touch Fitting For Φ4)
C6(One-touch Fitting For Φ6)
C8(One-touch Fitting For Φ8)
N3(One-touch Fitting For Φ5/32″)
N7(One-touch Fitting For Φ1/4″)
N9(One-touch Fitting For Φ5/16″)
9
Thread Type
-- Please select --
-(Rc)
T(NPTF)
F(G)
N(NPT)
10
Made To Order
-- Please select --
-(Standard)
X90(Main Valve Fluororubber Specifications)
11
-- UnSelected
-- Selected
-- Selection invalid