10-SY3000·5000·7000·9000 Series Clean Series Made To Order M8 Connector Conforming To IEC60947-5-2 5 Port Valve
Option configuration
Reset
Details
Series
-- Please select --
3(10-SY3000)
5(10-SY5000)
7(10-SY7000)
9(10-SY9000)
1
Type Of Actuation
-- Please select --
1(2 Position Single)
2(2 Position Double)
3(3 Position Closed Center)
4(3 Position Exhaust Center)
5(3 Position Pressure Center)
2
Body Style
-- Please select --
2(Body Ported)
4(Base Mounted)
6(Body Ported Cassette Type)
3
Pilot Type
-- Please select --
-(Internal Pilot)
R(External Pilot)
4
Rated Voltage
-- Please select --
5(24 VDC)
6(12 VDC)
R(3 VDC)
S(5 VDC)
V(6 VDC)
5
Electrical Entry
-- Please select --
WA1(With Connector Cable Cable Length 300 mm)
WA2(With Connector Cable Cable Length 500 mm)
WA3(With Connector Cable Cable Length 1000 mm)
WA4(With Connector Cable Cable Length 2000 mm)
WA5(With Connector Cable Cable Length 3000 mm)
WA6(With Connector Cable Cable Length 4000 mm)
WA7(With Connector Cable Cable Length 5000 mm)
WAO(Without Connector Cable)
6
Light/Surge Voltage Suppressor
-- Please select --
-(Without Light/Surge Voltage Suppressor)
R(With Surge Voltage Suppressor(Non-polar Type))
S(With Surge Voltage Suppressor)
U(With Light/Surge Voltage Suppressor(Non-polar Type))
Z(With Light/Surge Voltage Suppressor)
7
Manual Override
-- Please select --
-(Non-locking Push Type)
D(Push-turn Locking Slotted Type)
E(Push-turn Locking Lever Type)
8
A/B Port Size
-- Please select --
-(Without Sub-plate)
01(1/8 (For Base Mounted:With Sub-plate))
02(1/4 (For Base Mounted:With Sub-plate))
03(3/8 (For Base Mounted:With Sub-plate))
04(1/2 With Sub-Plate)
C10(Metric Size Φ10 One-touch Fitting)
C12(Metric Size Φ12 One-touch Fitting)
C4(Metric Size Φ4 One-touch Fitting)
C6(Metric Size Φ6 One-touch Fitting)
C8(Metric Size Φ8 One-touch Fitting)
M5(M5X0.8)
N11(Inch Size Φ3/8″ One-touch Fitting)
N3(Inch Size Φ5/32″ One-touch Fitting)
N7(Inch Size Φ1/4″ One-touch Fitting)
N9(Inch Size Φ5/16″ One-touch Fitting)
9
Thread Type
-- Please select --
-(Rc)
T(NPTF)
F(G)
N(NPT)
10
Made To Order
-- Please select --
-(Standard)
X20(Body Ported External Pilot)
X90(Main Valve Fluororubber Specifications)
11
CE-compliant
-- Please select --
-(-)
Q(CE-compliant)
12
-- UnSelected
-- Selected
-- Selection invalid