10-SY300·500 Series Clean Series 3 Port Solenoid Valve Body Ported/Valve Flat Ribbon Cable
Option configuration
Reset
Details
Series
-- Please select --
3(10-SY300)
5(10-SY500)
1
Actuation Type
-- Please select --
1(Normally Closed (N.C.))
2(Normally Open (N.O.))
2
Solenoid Type
-- Please select --
-(Single Solenoid)
D(Double Solenoid)
3
Rated Voltage
-- Please select --
1(100 VAC)
3(110 VAC[115 VAC])
5(24 VDC)
6(12 VDC)
4
Light/Surge Voltage Suppressor
-- Please select --
U(With Light/Surge Voltage Suppressor(Non-polar Type))
Z(With Light/Surge Voltage Suppressor)
5
Manual Override
-- Please select --
-(Non-locking Push Type)
D(Push-turn Locking Slotted Type)
E(Push-turn Locking Lever Type)
6
A Port Size
-- Please select --
01(1/8)
C4(Φ4 One-touch Fitting (Metric Size))
C6(Φ6 One-touch Fitting (Metric Size))
C8(Φ8 One-touch Fitting (Metric Size))
M5(M5X0.8)
N3(Φ5/32" One-touch Fitting (Inch Size))
N7(Φ1/4" One-touch Fitting (Inch Size))
N9(Φ5/16" One-touch Fitting (Inch Size))
7
Thread Type
-- Please select --
-(Rc)
T(NPTF)
F(G)
N(NPT)
8
CE-compliant
-- Please select --
-(-)
Q(CE-compliant)
9
-- UnSelected
-- Selected
-- Selection invalid