10-SY300·SY500 Series Clean Series 3 Port Solenoid Valve Body Ported/Valve
Option configuration
Reset
Details
Series
-- Please select --
3(10-SY300)
5(10-SY500)
1
Actuation Type
-- Please select --
1(Normally Closed (N.C.))
2(Normally Open (N.O.))
2
Solenoid Type
-- Please select --
-(Single Solenoid)
D(Double Solenoid)
3
Coil Type
-- Please select --
-(Standard)
T(With Power Saving Circuit(24 VDC,12 VDC Only))
4
Rated Voltage
-- Please select --
1(100 VAC)
2(200 VAC)
3(110 VAC[115 VAC])
4(220 VAC[230 VAC])
5(24 VDC)
6(12 VDC)
R(3 VDC)
S(5 VDC)
V(6 VDC)
5
Electrical Entry
-- Please select --
D(Type D,DIN Terminal With Connector)
DO(Type D,DIN Terminal Without Connector)
G(Grommet Lead Wire Length 300 mm)
H(Grommet Lead Wire Length 600 mm)
L(L Plug Connector With Lead Wire Length 300 mm)
LN(L Plug Connector Without Lead Wire)
LO(L Plug Connector Without Connector)
LP(L-type Plug Connector With Lead Wire (Length 300 mm)Symbol For Connector Assembly With Cover)
M(M Plug Connector With Lead Wire Length 300 mm)
MN(M Plug Connector Without Lead Wire)
MO(M Plug Connector Without Connector)
MP(M-type Plug Connector With Lead Wire (Length 300 mm)Symbol For Connector Assembly With Cover)
W1(M8 Connector With Connector Cable Cable Length 300 mm)
W2(M8 Connector With Connector Cable Cable Length 500 mm)
W3(M8 Connector With Connector Cable Cable Length 1000 mm)
W4(M8 Connector With Connector Cable Cable Length 2000 mm)
W5(M8 Connector With Connector Cable Cable Length 3000 mm)
W6(M8 Connector With Connector Cable Cable Length 4000 mm)
W7(M8 Connector With Connector Cable Cable Length 5000 mm)
WO(M8 Connector Without Connector Cable)
Y(DIN Terminal With Connector)
YO(DIN Terminal Without Connector)
6
Light/Surge Voltage Suppressor
-- Please select --
-(Without Light/Surge Voltage Suppressor)
R(With Surge Voltage Suppressor(Non-polar Type))
S(With Surge Voltage Suppressor)
U(With Light/Surge Voltage Suppressor(Non-polar Type))
Z(With Light/Surge Voltage Suppressor)
7
Manual Override
-- Please select --
-(Non-locking Push Type)
D(Push-turn Locking Slotted Type)
E(Push-turn Locking Lever Type)
8
A Port Size
-- Please select --
01(1/8)
C4(Φ4 One-touch Fitting (Metric Size))
C6(Φ6 One-touch Fitting (Metric Size))
C8(Φ8 One-touch Fitting (Metric Size))
M5(M5X0.8)
N3(Φ5/32" One-touch Fitting (Inch Size))
N7(Φ1/4" One-touch Fitting (Inch Size))
N9(Φ5/16" One-touch Fitting (Inch Size))
9
Thread Type
-- Please select --
-(Rc or None)
F(G)
N(NPT)
10
Bracket(For Single Unit)
-- Please select --
-(Without Bracket)
F1(With Foot Bracket(Single Solenoid Type Only))
F2(With Side Bracket)
11
CE-compliant
-- Please select --
-(-)
Q(CE-compliant)
12
-- UnSelected
-- Selected
-- Selection invalid