10-SY5000·7000·9000·500 Series Clean Series 5 Port Valve
Option configuration
Reset
Details
Series
-- Please select --
5(10-SY5000)
7(10-SY7000)
9(10-SY9000)
1
Type Of Actuation
-- Please select --
1(2 Position Single)
2(2 Position Double)
3(3 Position Closed Center)
4(3 Position Exhaust Center)
5(3 Position Pressure Center)
2
Body Style
-- Please select --
2(Body Ported)
4(Base Mounted)
3
Pilot Type
-- Please select --
-(Internal Pilot)
R(External Pilot)
4
Rated Voltage
-- Please select --
1(100 VAC)
2(200 VAC)
3(110 VAC[115 VAC])
4(220 VAC[230 VAC])
5(24 VDC)
6(12 VDC)
5
Electrical Entry
-- Please select --
Y(With Connector)
YO(Without Connector)
6
Light/Surge Voltage Suppressor
-- Please select --
-(Without Light/Surge Voltage Suppressor)
S(With Surge Voltage Suppressor)
Z(With Light/Surge Voltage Suppressor)
7
Manual Override
-- Please select --
-(Non-locking Push Type)
D(Push-turn Locking Slotted Type)
E(Push-turn Locking Lever Type)
8
A/B Port Size
-- Please select --
-(Without Sub-plate)
01(1/8)
02(For Body Ported Thread Piping:1/8 For 10-SY7000 Series;For Base Mounted:1/4 With Sub-plate For 10-SY5000/7000 Series)
03(For Body Ported Thread Piping:3/8 For 10-SY9000 Series;For Base Mounted:3/8 With Sub-plate For 10-SY7000/9000 Series)
04(For Base Mounted:1/2 With Sub-plate)
C10(Body Ported:One-touch Fitting For Φ10)
C12(Body Ported:One-touch Fitting For Φ12)
C4(Body Ported:One-touch Fitting For Φ4)
C6(Body Ported:One-touch Fitting For Φ6)
C8(Body Ported:One-touch Fitting For Φ8)
N11(Body Ported:One-touch Fitting For Φ3/8″)
N3(Body Ported:One-touch Fitting For Φ5/32″)
N7(Body Ported:One-touch Fitting For Φ1/4″)
N9(Body Ported:One-touch Fitting For Φ5/16″)
9
Thread Type
-- Please select --
-(Rc)
T(NPTF)
F(G)
N(NPT)
10
Made To Order
-- Please select --
-(Standard)
X90(Main Valve Fluororubber Specifications)
11
-- UnSelected
-- Selected
-- Selection invalid