10-SY300·500 Series 3 Port Valve Plug-in:For 10-SS5Y3/5 45□ Single Solenoid
Option configuration
Reset
Details
Series
-- Please select --
3(10-SY300)
5(10-SY500)
1
Type Of Actuation
-- Please select --
1(Normally Closed (N.C.))
2(Normally Open (N.O.))
2
Pilot Type
-- Please select --
-(Internal Pilot)
R(External Pilot)
3
Rated Voltage
-- Please select --
5(24 VDC)
6(12 VDC)
4
Manual Override
-- Please select --
-(Push-turn Locking Type)
D(Push-turn Locking Slotted Type)
E(Push-turn Locking Lever Type)
5
CE-compliant
-- Please select --
-(-)
Q(CE-compliant)
6
-- UnSelected
-- Selected
-- Selection invalid