10-SY3000·5000·7000 Series 5 Port Solenoid Valve Body Ported Manifold Bar Stock Type/Flat Ribbon Cable
Option configuration
Reset
Details
Series
-- Please select --
3(10-SY3000)
5(10-SY5000)
7(10-SY7000)
1
Type Of Actuation
-- Please select --
1(2 Position Single)
2(2 Position Double)
3(3 Position Closed Center)
4(3 Position Exhaust Center)
5(3 Position Pressure Center)
2
Rated Voltage
-- Please select --
1(100 VAC)
3(110 VAC[115 VAC])
5(24 VDC)
6(12 VDC)
3
Coil Type
-- Please select --
-(Standard)
T(With Power Saving Circuit(24 VDC,12 VDC Only))
4
Light/Surge Voltage Suppressor
-- Please select --
U(With Light/Surge Voltage Suppressor(Non-polar Type))
Z(With Light/Surge Voltage Suppressor)
5
Manual Override
-- Please select --
-(Non-locking Push Type)
D(Push-turn Locking Slotted Type)
E(Push-turn Locking Lever Type)
6
A/B Port Size
-- Please select --
01(1/8)
02(1/4)
C10(One-touch Fitting For Φ10)
C4(One-touch Fittings For Φ4)
C6(One-touch Fittings For Φ6)
C8(One-touch Fittings For Φ8)
M5(M5X0.8)
N11(One-touch Fitting For Φ3/8″)
N3(One-touch Fitting For Φ5/32″)
N7(One-touch Fitting For Φ1/4″)
N9(One-touch Fitting For Φ5/16″)
7
Thread Type
-- Please select --
-(Rc)
T(NPTF)
F(G)
N(NPT)
8
CE-compliant
-- Please select --
-(-)
Q(CE-compliant)
9
-- UnSelected
-- Selected
-- Selection invalid