Clean Series Solenoid Valves For 10-SV Series
Option configuration
Reset
Details
Series
-- Please select --
1(10-SV1000)
2(10-SV2000)
3(10-SV3000)
4(10-SV4000)
1
Type Of Actuation
-- Please select --
1(2 Position Single Solenoid)
2(2 Position Double Solenoid)
3(3 Position Closed Center)
4(3 Position Exhaust Center)
5(3 Position Pressure Center)
A(4 Position Dual 3 Port Valve:N.C./N.C.)
B(4 Position Dual 3 Port Valve:N.O./N.O.)
C(4 Position Dual 3 Port Valve:N.C./N.O.)
2
Pilot Type
-- Please select --
-(Internal Pilot)
R(External Pilot)
3
Back Pressure Check Valve
-- Please select --
-(None)
K(Built-in)
4
Rated Voltage
-- Please select --
5(24 VDC)
6(12 VDC)
5
Light/Surge Voltage Suppressor
-- Please select --
R(With Surge Voltage Suppressor)
U(With Light/Surge Voltage Suppressor)
6
Manual Override
-- Please select --
-(Non-locking Push Type)
D(Push-turn Locking Slotted Type)
7
-- UnSelected
-- Selected
-- Selection invalid