10-SV1000·2000·3000·4000 Series Clean Series Single Valve/Sub-plate Type IP67 Compliant
Option configuration
Reset
Details
Series
-- Please select --
1(10-SV1000)
2(10-SV2000)
3(10-SV3000)
4(10-SV4000)
1
Type Of Actuation
-- Please select --
1(2 Position Single)
2(2 Position Double)
3(3 Position Closed Center)
4(3 Position Exhaust Center)
5(3 Position Pressure Center)
A(4-Position Dual 3-Port Valve N.C./N.C.)
B(4-Position Dual 3-Port Valve N.O./N.O.)
C(4-position Dual 3-port Valve N.C./N.O.)
2
Pilot Type
-- Please select --
-(Internal Pilot)
R(External Pilot)
3
Rated Voltage
-- Please select --
5(24 VDC)
6(12 VDC)
4
M12 Waterproof Connector
-- Please select --
W1(300 mm)
W2(500 mm)
W3(1000 mm)
W4(2000 mm)
W7(5000 mm)
5
Light/Surge Voltage Suppressor
-- Please select --
R(With Surge Voltage Suppressor)
U(With Light/Surge Voltage Suppressor)
6
Manual Override
-- Please select --
-(Push-turn Locking Type)
D(Push-turn Locking Slotted Type)
7
Bore Size
-- Please select --
-(None)
01(1/8)
02(1/4)
03(3/8)
04(1/2)
8
Thread Type
-- Please select --
-(Rc Or Without Sub-Plate)
T(NPTF)
F(G)
N(NPT)
9
Made To Order
-- Please select --
-(Standard)
X90(Main Valve Fluororubber Specifications)
10
-- UnSelected
-- Selected
-- Selection invalid