10-SZ3000 Series Clean Series Port Solenoid Valve Cassette Type Manifold EX140 Integrated-type (For Output) Serial Transmission System Type 60S□
Option configuration
Reset
Details
Clean Series
-- Please select --
10(Clean Series)
1
SI Unit Specification
-- Please select --
0(Without SI Unit)
H(NKE Corp.: Fieldbus H System)
Q(DeviceNet)
R1(OMRON Corp:CompoBus/S System (16 Output Points))
R2(OMRON Corp:CompoBus/S System (8 Output Points))
V(CC-Link)
2
SI Unit Mounting Position
-- Please select --
D(D Side)
3
Valve Stations
-- Please select --
02(2 Stations)
03(3 Stations)
04(4 Stations)
05(5 Stations)
06(6 Stations)
07(7 Stations)
08(8 Stations)
09(9 Stations)
10(10 Stations)
11(11 Stations)
12(12 Stations)
13(13 Stations)
14(14 Stations)
15(15 Stations)
16(16 Stations)
4
SUP/EXH Block Mounting Position
-- Please select --
B(Both Side:2~16 Stations)
D(D Side:2 To 10 Stations)
M(Special Specifications)
U(U Side:2 To 10 Stations)
5
Pilot Specifications
-- Please select --
-(Internal Pilot)
R(External Pilot)
6
SUP/EXH Block Fitting Spec.
-- Please select --
-(Straight)
B(Elbow (Downward))
L(Elbow (Upward))
7
Option
-- Please select --
-(None)
3(3 Stations)
4(4 Stations)
5(5 Stations)
6(6 Stations)
7(7 Stations)
8(8 Stations)
9(9 Stations)
10(10 Stations)
11(11 Stations)
12(12 Stations)
13(13 Stations)
14(14 Stations)
15(15 Stations)
16(16 Stations)
8
CE-compliant
-- Please select --
-(-)
Q(CE-compliant)
9
-- UnSelected
-- Selected
-- Selection invalid