10-SZ3000 Series Clean Series Port Solenoid Valve Cassette Type Manifold Plug-in Type PC Wiring System Type 60GD
Option configuration
Reset
Details
Clean Series
-- Please select --
10(Clean Series)
1
Connector Entry Direction
-- Please select --
1(Upward)
2(Lateral)
2
Valve Stations
-- Please select --
02(2 Stations)
03(3 Stations)
04(4 Stations)
05(5 Stations)
06(6 Stations)
07(7 Stations)
08(8 Stations)
09(9 Stations)
10(10 Stations)
11(11 Stations)
12(12 Stations)
13(13 Stations)
14(14 Stations)
15(15 Stations)
16(16 Stations)
3
SUP/EXH Block Assembly Mounting Position
-- Please select --
B(Both Sides (2 To 16 Stations))
D(D Side (2 To 10 Stations))
M(Special Specifications)
U(U Side (2 To 10 Stations))
4
Pilot Type
-- Please select --
-(Internal Pilot)
R(External Pilot)
5
SUP/EXH Block Assembly Fitting Type
-- Please select --
-(Straight)
B(Elbow Fittings (Downward))
L(Elbow Fittings (Upward))
6
Option
-- Please select --
-(None)
3(3 Stations)
4(4 Stations)
5(5 Stations)
6(6 Stations)
7(7 Stations)
8(8 Stations)
9(9 Stations)
10(10 Stations)
11(11 Stations)
12(12 Stations)
13(13 Stations)
14(14 Stations)
15(15 Stations)
16(16 Stations)
7
CE-compliant
-- Please select --
-(-)
Q(CE-compliant)
8
-- UnSelected
-- Selected
-- Selection invalid