10-SZ3000 Series Clean Series 5 Port Solenoid Valve Cassette Type Manifold Non Plug-in Type
Option configuration
Reset
Details
Clean Series
-- Please select --
10(Clean Series)
1
Stations
-- Please select --
02(2 Stations)
03(3 Stations)
04(4 Stations)
05(5 Stations)
06(6 Stations)
07(7 Stations)
08(8 Stations)
09(9 Stations)
10(10 Stations)
11(11 Stations)
12(12 Stations)
13(13 Stations)
14(14 Stations)
15(15 Stations)
16(16 Stations)
17(17 Stations)
18(18 Stations)
19(19 Stations)
20(20 Stations)
2
SUP/EXH Block Mounting Position
-- Please select --
B(Both Sides (2 To 20 Stations))
D(D Side (2 To 10 Stations))
U(U Side (2 To 10 Stations))
M(Special Specifications)
3
Pilot Type
-- Please select --
-(Internal Pilot)
R(External Pilot)
4
SUP/EXH Block Fitting Spec.
-- Please select --
-(Straight)
B(Elbow (Downward))
L(Elbow (Upward))
5
Option
-- Please select --
-(Standard Length)
3(For 3 Stations)
4(For 4 Stations)
5(For 5 Stations)
6(For 6 Stations)
7(For 7 Stations)
8(For 8 Stations)
9(For 9 Stations)
10(For 10 Stations)
11(For 11 Stations)
12(For 12 Stations)
13(For 13 Stations)
14(For 14 Stations)
15(For 15 Stations)
16(For 16 Stations)
17(For 17 Stations)
18(For 18 Stations)
19(For 19 Stations)
20(For 20 Stations)
6
CE-compliant
-- Please select --
-(-)
Q(CE-compliant)
7
-- UnSelected
-- Selected
-- Selection invalid