10-SZ3000 Series Clean Series 5 Port Solenoid Valve Cassette Type Manifold Plug-in Type Without Power Supply Terminal
Option configuration
Reset
Details
Clean Series
-- Please select --
10(Clean Series)
1
Connector Type
-- Please select --
F(D-sub Connector(25 Pins))
P(Flat Ribbon Cable(26 Pins))
PG(Flat Ribbon Cable Connector(20 Pins))
PH(Flat Ribbon Cable Connector(10 Pins))
2
Connector Mounting Position
-- Please select --
D(D Side)
3
Connector Entry Direction
-- Please select --
1(Perpendicular Connector)
2(Lateral Connector)
4
Valve Stations
-- Please select --
02(2 Stations)
03(3 Stations)
04(4 Stations)
05(5 Stations)
06(6 Stations)
07(7 Stations)
08(8 Stations)
09(9 Stations)
10(10 Stations)
11(11 Stations)
12(12 Stations)
13(13 Stations)
14(14 Stations)
15(15 Stations)
16(16 Stations)
17(17 Stations)
18(18 Stations)
19(19 Stations)
20(20 Stations)
5
SUP/EXH Block Mounting Position
-- Please select --
B(Both Sides (2 To 20 Stations))
D(D Side (2 To 10 Stations))
M(Special Specifications)
U(U Side (2 To 10 Stations))
6
Pilot Type
-- Please select --
-(Internal Pilot)
R(External Pilot)
7
SUP/EXH Block Fitting Type
-- Please select --
-(Straight)
B(Elbow Fitting(Downward))
L(Elbow Fitting(Upward))
8
Option
-- Please select --
-(None)
3(3 Stations)
4(4 Stations)
5(5 Stations)
6(6 Stations)
7(7 Stations)
8(8 Stations)
9(9 Stations)
10(10 Stations)
11(11 Stations)
12(12 Stations)
13(13 Stations)
14(14 Stations)
15(15 Stations)
16(16 Stations)
17(17 Stations)
18(18 Stations)
19(19 Stations)
20(20 Stations)
9
CE-compliant
-- Please select --
-(-)
Q(CE-compliant)
10
-- UnSelected
-- Selected
-- Selection invalid