10-SYJ3000 Series Clean Series 5 Port Solenoid Valve Base Mounted Manifold Type 41
Option configuration
Reset
Details
Clean Series
-- Please select --
10(Clean Series)
1
Series
-- Please select --
3(10-SYJ3000)
2
Valve Mounting Direction
-- Please select --
-(Single Solenoid Pilot Valve Is On Opposite Side As The A,B Port)
S(Single Solenoid Pilot Valve Is On Same Side As The A,B Port)
3
Stations
-- Please select --
02(2 Stations)
03(3 Stations)
04(4 Stations)
05(5 Stations)
06(6 Stations)
07(7 Stations)
08(8 Stations)
09(9 Stations)
10(10 Stations)
11(11 Stations)
12(12 Stations)
13(13 Stations)
14(14 Stations)
15(15 Stations)
16(16 Stations)
17(17 Stations)
18(18 Stations)
19(19 Stations)
20(20 Stations)
4
A/B Port Size
-- Please select --
C4(One-touch Fitting For Φ4)
M5(M5X0.8)
N3(One-touch Fitting For Φ5/32")
5
P,R Port Thread Type
-- Please select --
-(Rc)
T(NPTF)
F(G)
N(NPT)
6
CE-compliant
-- Please select --
-(-)
Q(CE-compliant)
7
-- UnSelected
-- Selected
-- Selection invalid