10-SY9000 Series Clean Series 5 Port Solenoid Valve Base Mounted Manifold Stacking Type/Flat Ribbon Cable Type 43P
Option configuration
Reset
Details
Manifold Series
-- Please select --
9(10-SY9000)
1
Valve Stations
-- Please select --
04(4 Stations)
05(5 Stations)
06(6 Stations)
07(7 Stations)
08(8 Stations)
09(9 Stations)
10(10 Stations)
11(11 Stations)
12(12 Stations)
2
P, R Port Outlets
-- Please select --
B(Both Sides)
D(D Side)
U(U Side)
3
SUP/EXH Block Assembly Specifications
-- Please select --
-(Standard/Internal Pilot Specifications)
R(External Pilot)
4
A/B Port Size
-- Please select --
02(1/4 (Thread Piping))
03(3/8 (Thread Piping))
C10(Φ10 One-touch Fitting (Metric Size))
C12(Φ12 One-touch Fitting (Metric Size))
C8(Φ8 One-touch Fitting (Metric Size))
M(Mixed)
N11(Φ3/8" One-touch Fitting (Inch Size))
N9(Φ5/16" One-touch Fitting (Inch Size))
5
Thread Type
-- Please select --
-(Rc)
T(NPTF)
F(G)
N(NPT)
6
Option
-- Please select --
-(Direct Mounting)
D(DIN Rail Mounting (With DIN Rail))
D0(DIN Rail Mounting (Without DIN Rail))
D10(For 10 Stations)
D11(For 11 Stations)
D12(For 12 Stations)
D5(For 5 Stations)
D6(For 6 Stations)
D7(For 7 Stations)
D8(For 8 Stations)
D9(For 9 Stations)
7
CE-compliant
-- Please select --
-(-)
Q(CE-compliant)
8
-- UnSelected
-- Selected
-- Selection invalid