10-SY3000·5000 Made To Order Mixed Mounting Type Non Plug-in Manifold Type M45
Option configuration
Reset
Details
Stations
-- Please select --
02(2 Stations)
03(3 Stations)
04(4 Stations)
05(5 Stations)
06(6 Stations)
07(7 Stations)
08(8 Stations)
09(9 Stations)
10(10 Stations)
11(11 Stations)
12(12 Stations)
13(13 Stations)
14(14 Stations)
15(15 Stations)
16(16 Stations)
17(17 Stations)
18(18 Stations)
19(19 Stations)
20(20 Stations)
1
SUP/EXH Block Assembly Mounting Position
-- Please select --
B(Both Side)
D(D Side)
M(Special Location)
U(U Side)
2
A/B Port Size
-- Please select --
C44(SY5000:One-touch Fitting For Φ4;SY3000:One-touch Fitting For Φ4)
C46(SY5000:One-touch Fitting For Φ4;SY3000:One-touch Fitting For Φ6)
C64(SY5000:One-touch Fitting For Φ6;SY3000:One-touch Fitting For Φ4)
C66(SY5000:One-touch Fitting For Φ6;SY3000:One-touch Fitting For Φ6)
C84(SY5000:One-touch Fitting For Φ8;SY3000:One-touch Fitting For Φ4)
C86(SY5000:One-touch Fitting For Φ8;SY3000:One-touch Fitting For Φ6)
M(Mixed)
N33(SY5000:One-touch Fitting For Φ5/32";SY3000:One-touch Fitting For Φ5/32")
N37(SY5000:One-touch Fitting For Φ5/32";SY3000:One-touch Fitting For Φ1/4")
N73(SY5000:One-touch Fitting For Φ1/4";SY3000:One-touch Fitting For Φ5/32")
N77(SY5000:One-touch Fitting For Φ1/4";SY3000:One-touch Fitting For Φ1/4")
N93(SY5000:One-touch Fitting For Φ5/16";SY3000:One-touch Fitting For Φ5/32")
N97(SY5000:One-touch Fitting For Φ5/16" SY3000: One-touch Fitting For Φ1/4")
3
Option
-- Please select --
-(None)
3(3 Stations)
4(4 Stations)
5(5 Stations)
6(6 Stations)
7(7 Stations)
8(8 Stations)
9(9 Stations)
10(10 Stations)
11(11 Stations)
12(12 Stations)
13(13 Stations)
14(14 Stations)
15(15 Stations)
16(16 Stations)
17(17 Stations)
18(18 Stations)
19(19 Stations)
20(20 Stations)
4
-- UnSelected
-- Selected
-- Selection invalid