10-SY3000·5000 Series Clean Series 5 Port Solenoid Valve Base Mounted Manifold Stacking Type/Connector Box Type 45A/NA
Option configuration
Reset
Details
Series
-- Please select --
3(10-SY3000)
5(10-SY5000)
1
Specifications
-- Please select --
A(With Connector Box (+COM spec.))
NA(With Connector Box (–COM spec.))
2
Connector Box Mounting Position
-- Please select --
D(D Side)
U(U Side)
3
Valve Stations
-- Please select --
02(2 Stations)
03(3 Stations)
04(4 Stations)
05(5 Stations)
06(6 Stations)
07(7 Stations)
08(8 Stations)
09(9 Stations)
10(10 Stations)
11(11 Stations)
12(12 Stations)
13(13 Stations)
14(14 Stations)
15(15 Stations)
16(16 Stations)
4
SUP/EXH Block Assembly Mounting Position
-- Please select --
B(Both Side)
D(D Side)
M(Special Location)
U(U Side)
5
SUP/EXH Block Assembly Specifications
-- Please select --
-(Standard/Internal Pilot Specifications)
R(External Pilot)
6
A/B Port Size
-- Please select --
C4(One-touch Fitting For Φ4)
C6(One-touch Fitting For Φ6)
C8(One-touch Fitting For Φ8)
M(Mixed)
N3(One-touch Fitting For Φ5/32″)
N7(One-touch Fitting For Φ1/4″)
N9(One-touch Fitting For Φ5/16″)
7
Option
-- Please select --
-(Direct Mounting)
3(3 Stations)
4(4 Stations)
5(5 Stations)
6(6 Stations)
7(7 Stations)
8(8 Stations)
9(9 Stations)
10(10 Stations)
11(11 Stations)
12(12 Stations)
13(13 Stations)
14(14 Stations)
15(15 Stations)
16(16 Stations)
8
CE-compliant
-- Please select --
-(-)
Q(CE-compliant)
9
-- UnSelected
-- Selected
-- Selection invalid