10-SY3000·5000 Series Clean Series External Pilot Individual Wiring/Connector Box Type 45
Option configuration
Reset
Details
Series
-- Please select --
3(10-SY3000)
5(10-SY5000)
1
Valve Stations
-- Please select --
02(2 Stations)
03(3 Stations)
04(4 Stations)
05(5 Stations)
06(6 Stations)
07(7 Stations)
08(8 Stations)
09(9 Stations)
10(10 Stations)
11(11 Stations)
12(12 Stations)
13(13 Stations)
14(14 Stations)
15(15 Stations)
16(16 Stations)
17(17 Stations)
18(18 Stations)
19(19 Stations)
20(20 Stations)
2
SUP/EXH Block Assembly Mounting Position
-- Please select --
B(Both Sides)
D(D Side)
M(Special Specifications)
U(U Side)
3
SUP/EXH Block Assembly
-- Please select --
-(Internal Pilot Specifications)
R(External Pilot)
4
A/B Port Size
-- Please select --
C4(Φ4 One-touch Fitting (Metric Size))
C6(Φ6 One-touch Fitting (Metric Size))
C8(Φ8 One-touch Fitting (Metric Size))
M(Mixed)
N3(Φ5/32" One-touch Fitting (Inch Size))
N7(Φ1/4" One-touch Fitting (Inch Size))
N9(Φ5/16" One-touch Fitting (Inch Size))
5
Option
-- Please select --
-(None)
3(3 Stations)
4(4 Stations)
5(5 Stations)
6(6 Stations)
7(7 Stations)
8(8 Stations)
9(9 Stations)
10(10 Stations)
11(11 Stations)
12(12 Stations)
13(13 Stations)
14(14 Stations)
15(15 Stations)
16(16 Stations)
17(17 Stations)
18(18 Stations)
19(19 Stations)
20(20 Stations)
6
CE-compliant
-- Please select --
-(-)
Q(CE-compliant)
7
-- UnSelected
-- Selected
-- Selection invalid