10-SY3000·5000 Series Clean Series 5 Port Solenoid Valve Base Mounted Manifold Stacking Type/DIN Rail Mounted/Individual Wiring Type 45
Option configuration
Reset
Details
Series
-- Please select --
3(10-SY3000)
5(10-SY5000)
1
Stations
-- Please select --
02(2 Stations)
03(3 Stations)
04(4 Stations)
05(5 Stations)
06(6 Stations)
07(7 Stations)
08(8 Stations)
09(9 Stations)
10(10 Stations)
11(11 Stations)
12(12 Stations)
13(13 Stations)
14(14 Stations)
15(15 Stations)
16(16 Stations)
17(17 Stations)
18(18 Stations)
19(19 Stations)
20(20 Stations)
2
SUP/EXH Block Assembly Mounting Position
-- Please select --
B(Both Side:2~20 Stations)
D(D Side:2~10 Stations)
M(Special Specifications)
U(U Side:2~10 Stations)
3
SUP/EXH Block Assembly Specifications
-- Please select --
-(Standard/Internal Pilot Specifications)
R(External Pilot)
4
A/B Port Size
-- Please select --
C4(Φ4 One-touch Fitting (Metric Size))
C6(Φ6 One-touch Fitting (Metric Size))
C8(Φ8 One-touch Fitting (Metric Size))
M(Mixed)
N3(Φ5/32" One-touch Fitting (Inch Size))
N7(Φ1/4" One-touch Fitting (Inch Size))
N9(Φ5/16" One-touch Fitting (Inch Size))
5
Option
-- Please select --
-(Direct Mounting)
3(3 Stations)
4(4 Stations)
5(5 Stations)
6(6 Stations)
7(7 Stations)
8(8 Stations)
9(9 Stations)
10(10 Stations)
11(11 Stations)
12(12 Stations)
13(13 Stations)
14(14 Stations)
15(15 Stations)
16(16 Stations)
17(17 Stations)
18(18 Stations)
19(19 Stations)
20(20 Stations)
6
CE-compliant
-- Please select --
-(-)
Q(CE-compliant)
7
-- UnSelected
-- Selected
-- Selection invalid