10-SY3000·5000·7000 Series Clean Series EX510 Gateway-type Serial Transmission System Body Ported Manifold/Integrated Base Type 20SA
Option configuration
Reset
Details
Manifold Series
-- Please select --
3(10-SY3000)
5(10-SY5000)
7(10-SY7000)
1
SI Unit
-- Please select --
-(NPN Output (+COM.))
N(PNP Output (-COM.))
2
Stations
-- Please select --
03(3 Stations)
04(4 Stations)
05(5 Stations)
06(6 Stations)
07(7 Stations)
08(8 Stations)
09(9 Stations)
10(10 Stations)
11(11 Stations)
12(12 Stations)
13(13 Stations)
14(14 Stations)
15(15 Stations)
16(16 Stations)
3
P,R Port Thread Type
-- Please select --
-(Rc)
00F(G)
00N(NPT)
00T(NPTF)
4
CE-compliant
-- Please select --
-(-)
Q(CE-compliant)
5
-- UnSelected
-- Selected
-- Selection invalid