10-SV Series Clean Series Circular Connector Cassette Base Manifold
Option configuration
Reset
Details
Series
-- Please select --
1(10-SV1000)
2(10-SV2000)
1
Valve Stations
-- Please select --
02(2 Stations)
03(3 Stations)
04(4 Stations)
05(5 Stations)
06(6 Stations)
07(7 Stations)
08(8 Stations)
09(9 Stations)
10(10 Stations)
11(11 Stations)
12(12 Stations)
13(13 Stations)
14(14 Stations)
15(15 Stations)
16(16 Stations)
17(17 Stations)
18(18 Stations)
19(19 Stations)
20(20 Stations)
2
P,E Port Location
-- Please select --
B(Both Sides)
D(D Side)
U(U Side)
3
SUP/EXH Block Assembly Specifications
-- Please select --
-(Internal Pilot)
R(External Pilot)
4
A/B Port Size
-- Please select --
C3(A,B Port:One-touch Fitting For Φ3.2;P,E Port:One-touch Fitting For Φ8(SV1000))
C4(A,B Port:One-touch Fitting For Φ4;P,E Port:One-touch Fitting For Φ8(SV1000),One-touch Fitting For Φ10(SV2000))
C6(A,B Port:One-touch Fitting For Φ6;P,E Port:One-touch Fitting For Φ8(SV1000),One-touch Fitting For Φ10(SV2000),One-touch Fitting For Φ12(SV3000))
C8(A,B Port:One-touch Fitting For Φ8;P,E Port:One-touch Fitting For Φ10(SV2000),One-touch Fitting For Φ12(SV3000,SV4000))
M(A,B Port Mixed)
N1(A,B Port:One-touch Fitting For Φ1/8″;P,E Port:One-touch Fitting For Φ5/16″(SV1000))
N3(A,B Port:One-touch Fitting For Φ5/32″;P,E Port:One-touch Fitting For Φ5/16″(SV1000),One-touch Fitting For Φ3/8″(SV2000))
N7(A,B Port:One-touch Fitting For Φ1/4″;P,E Port:One-touch Fitting For Φ5/16″(SV1000),One-touch Fitting For Φ3/8″(SV2000,SV3000))
N9(A,B Port:One-touch Fitting For Φ5/16″;P,E Port:One-touch Fitting For Φ3/8″(SV2000,SV3000,SV4000))
5
DIN Rail Length Specified
-- Please select --
-(Standard Length)
3(For 3 Stations)
4(For 4 Stations)
5(For 5 Stations)
6(For 6 Stations)
7(For 7 Stations)
8(For 8 Stations)
9(For 9 Stations)
10(For 10 Stations)
11(For 11 Stations)
12(For 12 Stations)
13(For 13 Stations)
14(For 14 Stations)
15(For 15 Stations)
16(For 16 Stations)
17(For 17 Stations)
18(For 18 Stations)
19(For 19 Stations)
20(For 20 Stations)
6
-- UnSelected
-- Selected
-- Selection invalid