10-SV Series Clean Series 5 Port Solenoid Valve EX500 Decentralized Serial Wiring Manifold
Option configuration
Reset
Details
Clean Series
-- Please select --
10(Clean Series)
1
Series
-- Please select --
1(10-SV1000)
2(10-SV2000)
3(10-SV3000)
2
SI Unit
-- Please select --
0(Without SI Unit)
A3N(32 Outputs,2 To 16 Stations(20 Stations))
3
Valve Stations
-- Please select --
02(2 Stations)
03(3 Stations)
04(4 Stations)
05(5 Stations)
06(6 Stations)
07(7 Stations)
08(8 Stations)
09(9 Stations)
10(10 Stations)
11(11 Stations)
12(12 Stations)
13(13 Stations)
14(14 Stations)
15(15 Stations)
16(16 Stations)
17(17 Stations)
18(18 Stations)
19(19 Stations)
20(20 Stations)
4
P,E Port Entry
-- Please select --
B(Both Sides(2 To 20 Stations))
D(D Side(2 To 10 Stations))
U(U Side(2 To 10 Stations))
5
SUP/EXH Block Assembly
-- Please select --
-(Internal Pilot)
R(External Pilot)
6
A,B Port Size
-- Please select --
C3(A,B Port:One-touch Fitting For Φ3.2;P,E Port:One-touch Fitting For Φ8(10-SV1000))
C4(A,B Port:One-touch Fitting For Φ4;P,E Port:One-touch Fitting For Φ8(10-SV1000);One-touch Fitting For Φ10(10-SV2000))
C6(A,B Port:One-touch Fitting For Φ6;P,E Port:One-touch Fitting For Φ8(10-SV1000);One-touch Fitting For Φ10(10-SV2000);One-touch Fitting For Φ12(10-SV3000))
C8(A,B Port:One-touch Fitting For Φ8;P,E Port:One-touch Fitting For Φ10(10-SV2000);One-touch Fitting For Φ12(10-SV3000))
C10(A,B Port:One-touch Fitting For Φ10;P,E Port:One-touch Fitting For Φ12(10-SV3000))
N1(A,B Port:One-touch Fitting For Φ1/8";P,E Port:One-touch Fitting For Φ5/16"(10-SV1000))
N3(A,B Port:One-touch Fitting For Φ5/32";P,E Port:One-touch Fitting For Φ5/16"(10-SV1000);One-touch Fitting For Φ3/8"(10-SV2000))
N7(A,B Port:One-touch Fitting For Φ1/4";P,E Port:One-touch Fitting For Φ5/16"(10-SV1000);One-touch Fitting For Φ3/8"(10-SV2000);One-touch Fitting For Φ3/8"(10-SV3000))
N9(A,B Port:One-touch Fitting For Φ5/16";P,E Port:One-touch Fitting For Φ3/8"(10-SV2000);One-touch Fitting For Φ3/8"(10-SV3000))
N11(A,B Port:One-touch Fitting For Φ3/8";P,E Port:One-touch Fitting For Φ3/8"(10-SV3000))
M(A,B Port Mixed)
7
Mounting
-- Please select --
-(Direct Mounting)
D(With DIN Bracket,DIN Rail With Standard Length)
D0(With DIN Bracket,Without DIN Rail)
D3(With DIN Bracket,DIN Rail For 3 Stations)
D4(With DIN Bracket,DIN Rail For 4 Stations)
D5(With DIN Bracket,DIN Rail For 5 Stations)
D6(With DIN Bracket,DIN Rail For 6 Stations)
D7(With DIN Bracket,DIN Rail For 7 Stations)
D8(With DIN Bracket,DIN Rail For 8 Stations)
D9(With DIN Bracket,DIN Rail For 9 Stations)
D10(With DIN Bracket,DIN Rail For 10 Stations)
D11(With DIN Bracket,DIN Rail For 11 Stations)
D12(With DIN Bracket,DIN Rail For 12 Stations)
D13(With DIN Bracket,DIN Rail For 13 Stations)
D14(With DIN Bracket,DIN Rail For 14 Stations)
D15(With DIN Bracket,DIN Rail For 15 Stations)
D16(With DIN Bracket,DIN Rail For 16 Stations)
D17(With DIN Bracket,DIN Rail For 17 Stations)
D18(With DIN Bracket,DIN Rail For 18 Stations)
D19(With DIN Bracket,DIN Rail For 19 Stations)
D20(With DIN Bracket,DIN Rail For 20 Stations)
8
-- UnSelected
-- Selected
-- Selection invalid