10-SV Series Clean Series EX600 Integrated Type (For Input/Output) Serial Transmission System Tie-rod Base Manifold
Option configuration
Reset
Details
Series
-- Please select --
1(10-SV1000)
2(10-SV2000)
3(10-SV3000)
1
Enclosure
-- Please select --
-(For IP40)
W(For IP67)
2
SI Unit
-- Please select --
0(Without SI Unit)
N(PROFIBUS DP (Version A))
Q(DeviceNet TM (Version A))
V(For CC-Link)
WS(Wireless Remote)
3
End Plate Type
-- Please select --
-(Without End Plate)
2(M12 Power Supply Connector, B-coded)
3(7/8 Inch Power Supply Connector)
4(M12 Power Supply Connector IN/OUT, A-coded, Pin Arrangement 1)
5(M12 Power Supply Connector IN/OUT, A-coded, Pin Arrangement 2)
4
SI Unit COM.
-- Please select --
-(Positive Common)
N(Negative Common)
5
I/O Unit Stations
-- Please select --
-(None)
1(1 Station)
2(2 Stations)
3(3 Stations)
4(4 Stations)
5(5 Stations)
6(6 Stations)
7(7 Stations)
8(8 Stations)
9(9 Stations)
6
Valve Stations
-- Please select --
02(2 Stations)
03(3 Stations)
04(4 Stations)
05(5 Stations)
06(6 Stations)
07(7 Stations)
08(8 Stations)
09(9 Stations)
10(10 Stations)
11(11 Stations)
12(12 Stations)
13(13 Stations)
14(14 Stations)
15(15 Stations)
16(16 Stations)
17(17 Stations)
18(18 Stations)
19(19 Stations)
20(20 Stations)
7
P, E Port Outlets
-- Please select --
B(B Side)
D(D Side)
U(U Side)
8
SUP/EXH Block Assembly Specifications
-- Please select --
-(Internal Pilot)
R(External Pilot)
9
A/B Port Size
-- Please select --
N1(A,B Port:One-touch Fitting For Φ1/8";P,E Port:One-touch Fitting For Φ5/16"(10-SV1000))
N3(A,B Port:One-touch Fitting For Φ5/32";P,E Port:One-touch Fitting For Φ5/16"(10-SV1000);One-touch Fitting For Φ3/8"(10-SV2000))
C3(A,B Port:One-touch Fitting For Φ3.2;P,E Port:One-touch Fitting For Φ8(10-SV1000))
C4(A,B Port:One-touch Fitting For Φ4;P,E Port:One-touch Fitting For Φ8(10-SV1000);One-touch Fitting For Φ10(10-SV2000))
C6(A,B Port:One-touch Fitting For Φ6;P,E Port:One-touch Fitting For Φ8(10-SV1000);One-touch Fitting For Φ10(10-SV2000);One-touch Fitting For Φ12(10-SV3000))
N7(A,B Port:One-touch Fitting For Φ1/4";P,E Port:One-touch Fitting For Φ5/16"(10-SV1000);One-touch Fitting For Φ3/8"(10-SV2000);One-touch Fitting For Φ3/8"(10-SV3000))
C8(A,B Port:One-touch Fitting For Φ8;P,E Port:One-touch Fitting For Φ10(10-SV2000);One-touch Fitting For Φ12(10-SV3000))
N9(A,B Port:One-touch Fitting For Φ5/16";P,E Port:One-touch Fitting For Φ3/8"(10-SV2000);One-touch Fitting For Φ3/8"(10-SV3000))
C10(A,B Port:One-touch Fitting For Φ10;P,E Port:One-touch Fitting For Φ12(10-SV3000))
N11(A,B Port:One-touch Fitting For Φ3/8";P,E Port:One-touch Fitting For Φ3/8"(10-SV3000))
M(A,B Port Mixed)
10
Mounting
-- Please select --
-(Direct Mounting)
D0(DIN Rail Mounting (Without DIN Rail))
D3(For 3 Stations)
D4(For 4 Stations)
D5(For 5 Stations)
D6(For 6 Stations)
D7(For 7 Stations)
D8(For 8 Stations)
D9(For 9 Stations)
D10(For 10 Stations)
D11(For 11 Stations)
D12(For 12 Stations)
D13(For 13 Stations)
D14(For 14 Stations)
D15(For 15 Stations)
D16(For 16 Stations)
D17(For 17 Stations)
D18(For 18 Stations)
D19(For 19 Stations)
D20(For 20 Stations)
D(DIN Rail Mounting (With DIN Rail))
11
-- UnSelected
-- Selected
-- Selection invalid